Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2123.15022A2X30

Expand Table
EN
1/5
Pré-visualizar imagem
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Material
MATERIAL
version
AUSF
Size
GR
Length
L [mm]
thread
D
diameter
D1 [mm]
diameter
D2 [mm]
Width
B [mm]
Width
B1 [mm]
Height
H [mm]
Height
H1 [mm]
Length
A [mm]
Length
A1 [mm]
stroke
S [mm]
Spannkraft ca.
F [kN]
hand force
HANDKRAFT [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
K2123.15022A1
steel
Internal thread
1
0
10-32
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0720
Infotext
Yes
73181600
K2123.15022A2
steel
Internal thread
1
0
1/4-20
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0690
Infotext
Yes
73181600
K2123.25022A3
steel
Internal thread
2
0
5/16-18
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.2350
Infotext
Yes
73181600
K2123.15022A1X20
steel
External thread
1
20
10-32
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0750
Infotext
Yes
73181520
K2123.15022A1X30
steel
External thread
1
30
10-32
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0780
Infotext
Yes
73181520
K2123.15022A1X40
steel
External thread
1
40
10-32
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0780
Infotext
Yes
73181520
K2123.15022A1X50
steel
External thread
1
50
10-32
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0790
Infotext
Yes
73181520
K2123.15022A2X20
steel
External thread
1
20
1/4-20
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0777
Infotext
Yes
73181520
K2123.15022A2X30
steel
External thread
1
30
1/4-20
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0790
Infotext
Yes
73181520
K2123.15022A2X40
steel
External thread
1
40
1/4-20
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0820
Infotext
Yes
73181520
K2123.15022A2X50
steel
External thread
1
50
1/4-20
16.0
9
21.5
15.0
14.7
22.2
70.4
79.2
1.2
4.0
120
0.0820
Infotext
Yes
73181520
K2123.25022A3X25
steel
External thread
2
25
5/16-18
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.2480
Infotext
Yes
73181520
K2123.25022A3X30
steel
External thread
2
30
5/16-18
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.2490
Infotext
Yes
73181520
K2123.25022A3X40
steel
External thread
2
40
5/16-18
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.2520
Infotext
Yes
73181520
K2123.25022A3X50
steel
External thread
2
50
5/16-18
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.2540
Infotext
Yes
73181520
K2123.25022A4X25
steel
External thread
2
25
3/8-16
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.2520
Infotext
Yes
73181520
K2123.25022A4X30
steel
External thread
2
30
3/8-16
25.0
11
33.3
24.0
18.3
28.8
96.0
108.0
1.5
8.0
350
0.2530
Infotext
Yes
73181520
Mostrar ecrã comprimido (19 de produtos)
Número de encomendaK2123.15022A2X30
ShorttextCam levers, steel with internal or external thread, plastic thrust washer and steel stud
Última alteração04.09.2025 09:07:47
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties